??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1557.000 Screw Plug
HELP_VARIABLE
Company
Halder
Description
EH 1557. - Screw Plugs
Bill of material
1557.000 Screw Plug
BESTNR
Ref. No.
1557.000
D
Thread
M 12
L1
25 mm
L2
10 mm
G
Weight
5 g
SYSTEM
System
L12
Embedded user actions